Pressure transmitter, XSK, -0.50 bar - 10.00 bar

061H5080

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Molex, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: XSK-AC10I-U188

Product details

Gross weight 0.06 Kilogram
Net weight 0.059 Kilogram
Volume 0.182 Liter
EAN 5702428275118

 

+ supply Pin 1
- common Pin 3
Accuracy, max. [±FS%] 3 %
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -20 °C
CE evaluated Yes
China RoHS compliance Out of scope
Electrical conn. Male/Female Female
Electrical connection Molex
Enclosure rating IP IP66
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Identical product 061H5100
In scope of WEEE and contain batteries No
Medium temperature range [°C] [max] 70 °C
Medium temperature range [°C] [min] -20 °C
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 38.5 bar
Packing format Industrial pack
Pressure connection HEX [mm] 14 mm
Pressure connection notes With Schrader Depressor
Pressure connection size 7/16-20
Pressure connection standard ASME B1.1
Pressure connection type UNF
Pressure Male/Female Female
Pressure range [bar] [max] 10 bar
Pressure range [bar] [min] -0.5 bar
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Quantity per packing format 100 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R404A
R407C
R407H
R410A
R449B
R450A
R513A
SCIP dossier no. 336c08aa-a947-4659-835b-4071ea5542ec
SCIP dossier product name XSK Series
Specification key XSK-AC10I-U188
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 11 V
Type XSK
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality