Thermostat, Bi-metal, -30 °C - 100 °C

061H1029

Ambient temperature range [°C]: -30 - 100, Reset function: Auto, Contact function: SPST(NC)

Product details

Gross weight 85 Gram
Net weight 80 Gram
Volume 0.197 Liter
EAN 5702428276016

 

Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -30 °C
Cable length [in] 23.6 in
Cable length [m] 0.6 m
Contact differential [°C] 18 °C
Contact function SPST(NC)
Contact rating 15 A, 250 V
Differential type Fixed
Electrical conn. comments Wires
In scope of WEEE and contain batteries No
Packing format Industrial pack
Product accessories No
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 200 pc
REACH Candidate List substances No
Reset function Auto
Serviceable No
Type Bi-metal

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality