Pressure transmitter, AKS 33, 0.00 bar - 30.00 bar, 0.00 psi - 435.00 psi

060G2059

Pressure reference: Absolute, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-C821-D1EC04-0

Product details

Gross weight 0.44 Kilogram
Net weight 0.377 Kilogram
Volume 1.297 Liter
EAN 5702422091059

 

+ supply Brown
- common Black
Accuracy, max. [±FS%] 0.8 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
GOST POCC
cUR
Approval comments ATEX Ex ec IIA T4 Gc
Approval standard 6967179
E227388
E31024
Cable length [in] 196 in
Cable length [m] 5 m
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Screened
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702422091059
Intrinsically safe No
Low Clipping level 3.6
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 55 bar
Packing format Multi pack
Pressure connection size 1/4-18
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 30 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 435 psi
Pressure range [psi] [min] 0 psi
Pressure reference Absolute
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 5d3ddba9-4ab7-49e8-8c1e-73e8e21d0b89
SCIP dossier product name Sensor AKS 33
Specification key AKS 33-C821-D1EC04-0
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
Type AKS 33
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality