Ext. operat. valve accessories, Position Indicator AV210C

042N4821

Position Indicator AV210C, Packing format: Multi pack, Quantity per packing format: 5

Product details

Gross weight 0.272 Kilogram
Net weight 0.271 Kilogram
Volume 0.475 Liter
EAN 5702423204106

 

Description Position Indicator
EEE category 5 small equipment (any external dimension 50 cm)
Enclosure rating IP IP65
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Product group Ext. operat. valve accessories
Product Name Description Position indicator
Quantity per packing format 5 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessory
Type designation Position indicator
Used for product AV210C
Volt 50Hz Nom Max [V] 250 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality