Solenoid valve, EV250B, Function: NC, NPT, 1/2, 4.00 m³/h, FKM

032U7633

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: DZR brass, Operation: Assisted lift operated, Number of ways: 2/2

Product details

Gross weight 0.622 Kilogram
Net weight 0.566 Kilogram
Volume 0.833 Liter
EAN 5702423204823

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Approval DNVGL-CG-0339
Body material DZR brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material DZR brass
Connection size [in] 1/2
Connection standard ANSI/ASME B1.20.1
Connection type NPT
Cv value [gal/min] 4.6 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 0 psi
EEE category 5 small equipment (any external dimension 50 cm)
Est. time to close, water [ms] 100 ms
Est. time to open, water [ms] 100 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 4 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 218 psig
Max. Working Pressure [bar] 15.5 bar
Max. Working Pressure [psig] 225 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Slightly aggressive media
Water at max. 60°C/140 °F
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 32 °F
Number of ways 2/2
Operation Assisted lift operated
Orifice size [mm] 12 mm
Orifice size fraction [in] 1/2 in
Packing format Multi pack
Parts Program name EV250B
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 23e5d8c0-c744-42b7-b414-f18776b38f4b
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV250B 12BD N 12F NC000
Type EV250B
Type designation EV250B 12
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality