Solenoid valve, EV220B, Function: NC, G, 1/2, 1.500 m³/h, EPDM

032U2251

Media recommendations: Water & Brine, Approval: DNVGL-CG-0339; GL; PZH, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.314 Kilogram
Net weight 0.296 Kilogram
Volume 0.59 Liter
EAN 5702423000401

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Approval DNVGL-CG-0339
GL
PZH
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 1.75 gal/min
Differential pressure [bar] [max] 20 bar
Differential pressure [bar] [min] 0.1 bar
Differential pressure [psi] [max] 290 psi
Differential pressure [psi] [min] 1.45 psi
EEE category 5 small equipment (any external dimension 50 cm)
Est. time to close, water [ms] 300 ms
Est. time to open, water [ms] 50 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
Identical product 032U1251
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 1.5 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 30 bar
Max. test pressure [psig] 435 psig
Max. Working Pressure [bar] 20 bar
Max. Working Pressure [psig] 290 psig
Media recommendations Water & Brine
Media tolerance comments Neutral media
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -30 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 10 mm
Orifice size fraction [in] 3/8 in
Packing format Industrial pack
Parts Program name EV220B 6 - 22
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f440c2c1-98fa-405b-9256-d9b24590a97e
Seal Material EPDM
Serviceable Solenoid valve spare parts
Specification key EV220B 10B G 12E NC000
Type EV220B
Type designation EV220B 10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality