Solenoid valve, EVR 15, Solder, ODF, 7/8 in, Function: NO

032L3270

Body material: Brass, Kv value [m³/h]: 3.30, Packing format: Multi pack

Product details

Gross weight 0.873 Kilogram
Net weight 0.602 Kilogram
Volume 2.97 Liter
EAN 5702428952644

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Approval EAC
LLC CDC EURO-TYSK
UL
Body material Brass
China RoHS compliance Yes exceed limitations
Coil No
Cv value [gal/min] 3.8 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Fluid Group 1
2
Function NO
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 7/8 in
Kv value [m³/h] 3.3 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W DC 21 bar
MaxOPD[psi] 10W AC 305 psi
MaxOPD[psi] 20W DC 305 psi
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.03 bar
MinODP [psi] 0.44 psi
MWP [bar] PED compliant 49 bar
Orifice size [mm] 14 mm
Outlet connection type Solder, ODF
Outlet size [in] 7/8 in
Packing format Multi pack
Parts Program name EVR
PED category Art. 4, par. 3
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R22
R290
R32
R404A
R407A
R407C
R407F
R407H
R410A
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
SCIP dossier no. 95debbe1-872f-4331-8148-b4a92f85f8c0
SCIP dossier product name EVR 10-22
Serviceable Solenoid valve spare parts
Type EVR 15
Type designation Solenoid valve, Solder
UK RoHS compliance Out of scope
UL approved refrigerants R125
R134a
R152a
R22
R290
R404A
R407A
R407C
R407F
R407H
R410A
R413A
R417A
R422A
R422B
R422D
R438A
R442A
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R455A
R463A
R507A
R512A
R513A
R513B
R515A
R515B
R516A
R600
R600a
UL evaluated Yes
Valve operation Servo-diaphragm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality