Oil Nozzles, HFD, 0.45 gal/h, 1.74 kg/h, 80 °, Hollow

030H8006

0.45GAL 80HFD

Product details

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
Volume 0.019 Liter
EAN 5702425064302

 

Approval CE
UL
Capacity [kg/h] 1.74 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.45 gal/h
CE evaluated Yes
CEN Yes
China RoHS compliance Out of scope
Description 0.45GAL 80HFD
EU RoHS compliance Yes
EU RoHS exemption clause No
Filter grade [µm] 30-40
Filter type Double filter (sinter)
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Steel
Packing format Single pack
Product group Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances No
Reference point 7 bar, 3.4 cSt, 820 kg/m³
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 80 °
Spray pattern Hollow
spray pattern marking HFD
Type HFD
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality