Oil Nozzles, SR, 0.30 gal/h, 1.15 kg/h, 80 °, Solid

030F9902

0.30GAL 80SR OD

Product details

Gross weight 0.034 Kilogram
Net weight 0.033 Kilogram
Volume 0.024 Liter
EAN 5702425045523

 

Approval CE
Capacity [kg/h] 1.15 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.3 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Description 0.30GAL 80SR OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. aee35f8c-910d-4bb2-be2d-092ba1a38cdc
SCIP dossier product name OD-HR/SR Nozzle
Shape Round
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 80 °
Spray pattern Solid
spray pattern marking SR
Type SR
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality