Oil Nozzles, OD S, 0.60 gal/h, 2.37 kg/h, 30 °, Solid

030F3112

0.60GAL 30S OD

Product details

Gross weight 0.034 Kilogram
Net weight 0.033 Kilogram
Volume 0.02 Liter
EAN 5702425004452

 

Approval CE
Capacity [kg/h] 2.37 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.6 gal/h
CE evaluated Yes
CEN No
China RoHS compliance Out of scope
Description 0.60GAL 30S OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(a)-I
6(c)
Filter grade [µm] 45
Filter type Sinter
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 60443ff0-bca5-4a5e-b5fc-1320efb5ecd5
SCIP dossier product name 30 H F - Nozzle 0.20-0.60 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 30 °
Spray pattern Solid
spray pattern marking S
Type OD S
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12
18
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality