Spare parts

027B2015

Product description: Float Valve, Used for product: SV 5

Product details

Gross weight 10.518 Kilogram
Net weight 8.94 Kilogram
Volume 19.15 Liter
EAN 5702422161721

 

Approval CE
EAC
LLC CDC TYSK
UL
UKCA
Balance pipe Weld conn. size 1 in
CE evaluated Yes
China RoHS compliance Out of scope
Cv value [gal/min] 0.36 gal/min
Differential pressure max[bar] 21 bar
Differential pressure max[psi] 305 psi
EU RoHS compliance Out of scope
Fluid Group 1
2
In scope of WEEE and contain batteries No
Kv value [m³/h] 0.31 m³/h
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Single pack
PED category II
Pilot line connection type Welding
Product description Float Valve
Product group Float exp. valve spare parts
Product Name Description Float valve
Quantity per packing format 1 pc
Rated cap. conditions [IMP] +41 °F/+89,6 °F, sub. Cooling
Rated cap. conditions [SI] +5 °C/+32 °C, sub. Cooling 4 K
Rated cap. R404A/R507A [kW] 21 kW
Rated cap. R404A/R507A [TR] 5.97 TR
Rated capacity R134a [kW] 22.3 kW
Rated capacity R134a [TR] 6.34 TR
Rated capacity R22 [kW] 28.6 kW
Rated capacity R22 [TR] 8.13 TR
Rated capacity R717 [kW] 138 kW
Rated capacity R717 [TR] 39.2 TR
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R507A
SCIP dossier no. f8fe2fb6-0750-4373-b03a-5b5988b72210
SCIP dossier product name Four-way valve(1)
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 302 °F
Temperature range [°F] [min] -58 °F
Type Spare parts
UK RoHS compliance Out of scope
UL evaluated Yes
Used for product SV 5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality