Pilot valve, EVM

027B112233

Kv value [m³/h]: 0.280, Max. Working Pressure [bar]: 65.0

Product details

Gross weight 0.6 Kilogram
Net weight 0.547 Kilogram
Volume 0.816 Liter
EAN 5702428043922

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 176 °F
Ambient temperature range [°F] [min] -40 °F
Approval LLC CDC TYSK
UL
Body material Steel
China RoHS compliance Out of scope
Coil Yes
Coil connection Connection Box
Coil type BE240AS
Cv value [gal/min] 0.32 gal/min
Direction None
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Frequency [Hz] 50 Hz
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Thread
Kv value [m³/h] 0.28 m³/h
Manual operation option No
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 20W DC 14 bar
MaxOPD[psi] 10W AC 305 psi
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -60 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -76 °F
Orifice size [mm] 3.3 mm
Packing format Multi pack
Parts Program name CVH
ICS
Power consumption 10 W
Power consumption [W] 50Hz 11 W
Product accessories Pilot valve accessories
Product group Press. and temp. regul. valves
Product Name Description Pilot valve
Quantity per packing format 16 pc
REACH Candidate List substances No
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R717
R744
R507A
Serviceable No
Supply voltage 50Hz Max [V] 240 V
Supply voltage [V] AC 240 V
Type EVM
Type designation Solenoid valve
UK RoHS compliance Out of scope
UL evaluated Yes
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality