Hermetic filter drier, DMLE, 05 cu.in., Steel Cu-plated

023Z8200

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.271 Kilogram
Net weight 0.234 Kilogram
Volume 0.949 Liter
EAN 5702424608378

 

Acid capacity [g] 0.33 g
Acid capacity [oz] 0.012 oz
Activated alum/Molec sieve [%] 0% / 100%
Activated alumina [%] 0 %
Approval UL
Body material Steel
Braket No
Brand ELIMINATOR
China RoHS compliance Out of scope
Connection material Steel Cu-plated
Core Solid core
Core Size code 05 cu.in.
Core type Solid core
Drying Cap[Drops of Water]24°C R-1234yf: 160
R-290: 154
R-32: 130
R-444A: 152
R-452B: 149
R-454B: 153
Drying Cap[Drops of Water]52°C R-1234yf: 148
R-290: 129
R-32: 120
R-444A: 136
R-452B: 133
R-454B: 142
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
Filter application High Moisture Capacity
Flow capacity [kW] R1234yf: 11.6
R290: 19.2
R32: 24.3
R444B: 18.5
R452B: 20.3
R454B: 20.7
Flow capacity [TR] R1234yf: 3.3
R290: 5.5
R32: 6.9
R444B: 5.3
R452B: 5.8
R454B: 5.9
Flow direction indicator Label printed 1-way arrow
Fluid Group 2
In scope of WEEE and contain batteries No
Inlet 1 connection size [in] 3/8 in
Inlet connection type Solder, ODF
LiqCap Cond (ARI 710-2009)[SI] Delta p=0.07bar
tliq= 30°C
tvap=-15°C
LiqCapCond (ARI 710-2009)[IMP] Delta p=1psi
tliq= 86°F
tvap=5°F
Lubricants compatibility Oilfree applications
Max. Working Pressure [bar] 50 bar
Max. Working Pressure [psig] 725 psig
Molecular sieve [%] 100 %
Net volume [foz US] 2.88 Fluid Ounce US
Net volume [l] 0.085 L
Oil free refrigerants R516A
Outlet 1 connection size [in] 3/8 in
Outlet connection type Solder, ODF
Packing format Industrial pack
PED category Art. 4, par. 3
Product description Liquid line filter drier
Product group Filter driers
Product Name Description Hermetic filter drier
Quantity per packing format 16 pc
REACH Candidate List substances No
Refrigerants R1234yf
R290
R32
R444A
R444B
R445A
R446A
R447A
R451A
R452B
R454A
R454B
R454C
R455A
R516A
R600a
Serviceable No
Shell volume [foz US] 4.12 Fluid Ounce US
Shell volume [l] 0.12 L
Solid core surface [cm2] 82 cm²
Solid core surface [in2] 12.72 in²
Solid core volume [cm3] 37 cm³
Solid core volume [in3] 2.25 in³
Temperature range [°C] [max] 70 °C
Temperature range [°C] [min] -40 °C
Temperature range [°F] [max] 160 °F
Temperature range [°F] [min] -40 °F
Type DMLE
Type designation DMLE 053S
UK RoHS compliance Out of scope
UL approved refrigerants R454A
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality