FSA, Flare, Solder, ODF, Adapter

023U8005

Product Type: FSA, Inlet connection type: Flare, Outlet connection type: Solder, ODF, Adapter

Product details

Gross weight 0.183 Kilogram
Net weight 0.177 Kilogram
Volume 0.113 Liter
EAN 5702422112624

 

Connection material Brass
Copper
Identical product 023U8015
In scope of WEEE and contain batteries No
Inlet connection type Flare
Inlet size [in] 1/2 in
Max. Tightening torque [Nm] 60 nm
Max. Working Pressure [bar] 46 bar
Max. Working Pressure [psig] 667 psig
Outlet connection type Solder, ODF
Outlet size [mm] 12 mm
Packing format Multi pack
Product group Generic accessories
Product Name Description Adapter
Quantity per packing format 45 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Serviceable Generic spare parts
Type FSA

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality