Sensor set, Contents of set: 3-elements, Danfoss Regus®, RA-N, RLV-S, DN 15, Straight

015G5304

Set with Danfoss Regus® sensor, RA-N valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.

Product details

Gross weight 0.621 Kilogram
Net weight 0.569 Kilogram
Volume 1.028 Liter
EAN 5702424625078

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description Set with Danfoss Regus® sensor, RA-N valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 5dc301b4-2408-47b9-b270-3c6cb581982a
SCIP dossier product name Regus RA-N/-IN & RLV-S Set
Sensor design Danfoss Regus®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type With o-ring
Type Danfoss Regus® + RA-N + RLV-S
UK RoHS compliance Out of scope
Valve size DN 15
Valve type RA-N

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality