Danfoss Redia® Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5

015G3338

Danfoss Redia™ thermostatic sensor for valves with M30x1.5 connection.

Product details

Gross weight 0.165 Kilogram
Net weight 0.151 Kilogram
Volume 0.358 Liter
EAN 5702424625658

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor Metal nut
Connection type to valve M30x1.5
Contents of set Sensor
Description Danfoss Redia™ thermostatic sensor for valves with M30x1.5 connection.
EPD available Yes
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e0f7c4f5-a2fa-4430-8a9f-67736706cc4a
SCIP dossier product name React Redia Regus M30x1.5 BIS sensor
Sensor design Danfoss Redia®
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Sensor version Standard
Shut-off function Yes
Temperature limitation Yes
Type Danfoss Redia® Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality