Sight glass socket, SGP 24 RI, M24 x 1, M

014L1154

Max. Working Pressure [bar]: 52.0, Moisture indicator: I indicator, Connection type: M, Connection size: M24 x 1

Product details

Gross weight 0.086 Kilogram
Net weight 0.082 Kilogram
Volume 0.083 Liter
EAN 5702428819206

 

Approval C UL US LISTED
EAC
Approval file name REF. LIQUID INDICATOR 76H4
Body material Brass
China RoHS compliance Yes exceed limitations
Connection material Brass
Connection size M24 x 1
Connection type M
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Green: max moist con@25 °C R22: 150 ppm
Green: max moist con@43 °C R22: 250 ppm
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 52 bar
Max. Working Pressure [psig] 754 psig
Moisture indicator I indicator
Packing format Multi pack
Parts included Gasket
Product accessories Sight glass accessories
Product group Sight glasses
Product Name Description Sight glass socket
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Cobalt dichloride (CAS no. 7646-79-9)
Refrigerants R22
SCIP dossier no. 323c7b85-ff73-43cd-8fce-a44eabbf5297
Serviceable No
SGS saddle application M24 x 1
Temperature range [°C] [max] 80 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 175 °F
Temperature range [°F] [min] -58 °F
Type SGP 24 RI
UK RoHS compliance Out of scope
UL approval file name REF. LIQUID INDICATOR 76H4
UL approved refrigerants R22
UL evaluated Yes
Yellow: min moist con@25 °C R22: 300 ppm
Yellow: min moist con@43 °C R22: 500 ppm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality