Radiator Valves, RA-IN, Normal flow, DN 15, Straight, F

013G6584

4-step presetting thermostatic valve

Product details

Gross weight 0.248 Kilogram
Net weight 0.238 Kilogram
Volume 0.273 Liter
EAN 5702425240683

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 1/2
Connection size out R 1/2
Connection types Internal thread
Description 4-step presetting thermostatic valve
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard F
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kv value at setting 1 [m³/h] 0.058 m³/h
Kv value at setting 2 [m³/h] 0.12 m³/h
Kv value at setting 3 [m³/h] 0.26 m³/h
Kv value at setting 4 [m³/h] 0.43 m³/h
Kv value at setting N [m³/h] 0.73 m³/h
Kvs values [m³/h] 0.9 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0a1ffc46-faeb-4de0-a5eb-af953035e0c0
SCIP dossier product name RA-N & -IN Radiator valve 3
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RA-IN
UK RoHS compliance Out of scope
UNSPSC CODE 40101801
Valve size DN 15
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality