RAS-C Sensors, RAS-C MIN, Liquid, Sensor type: Built-in sensor, 16 °C - 28 °C, RA

013G5906

Black socket, min. limited temperature range, click

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.146 Kilogram
Net weight 0.135 Kilogram
Volume 0.358 Liter
EAN 5702425192685

 

Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour Black RAL 9005 / White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Black socket, min. limited temperature range, click
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Sensor design RAS-C
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 16 °C
Sensor type Built-in sensor
Sensor version RAS-C MIN
Shut-off function No
Temperature limitation Yes
Type RAS-C Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality