Sensor set, Contents of set: 3-elements, RAS-C, RA-N, RLV-S, DN 15, Angle

013G5163

PANDA-RA + RA-N + RLV-S

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.61 Kilogram
Net weight 0.56 Kilogram
Volume 1.152 Liter
EAN 5702425099069

 

Colour Black RAL 9005 / White RAL 9016
Connection type to valve RA
Contents of set 3-elements
Description PANDA-RA + RA-N + RLV-S
Design Angle
In scope of WEEE and contain batteries No
Packaging type Box
Product group Sensor set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-S
SCIP dossier no. 6ab23354-df3b-477f-a381-71633955dae7
SCIP dossier product name RAS-C RA-N & RLV-S Set
Sensor design RAS-C
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C + RA-N + RLV-S
Valve size DN 15
Valve type RA-N

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality