RAE Sensors, RAE 5056, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, RA

013G5056

Frost protection, limiting and locking of temperature set-point, white socket

Product details

Gross weight 0.222 Kilogram
Net weight 0.222 Kilogram
Volume 0.68 Liter
EAN 5702420044965

 

Capillary tube length [m] [Max] 2 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Frost protection, limiting and locking of temperature set-point, white socket
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 597688f1-4d21-4d51-9061-a2104dfd99d7
SCIP dossier product name RAW RAE RAS-C RAS-D RS Sensor 1
Sensor design RAE
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Remote Sensor
Sensor version RAE 5056
Shut-off function No
Temperature limitation Yes
Type RAE Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality