Micro Plate heat exchanger, XB37M-1, Number of plates: 60

004H7293

25 bar, Brazing material: Copper

Product details

Gross weight 11.424 Kilogram
Net weight 11.22 Kilogram
Volume 11.404 Liter
EAN 5702425095696

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 20 mm
Connection length 2 [mm] 20 mm
Connection length side 1 [mm] 20 mm
Connection length side 2 [mm] 20 mm
Connection size 1 1
Connection size 2 1
Connection standard ISO 228/1
Connection type 1 G
Connection type 2 G
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 1
Horizontal center porthole[mm] 72 mm
In scope of WEEE No
In scope of WEEE and contain batteries No
Manufacturer's name Danfoss
Material Description (Short Te XB37M-1-60_2Cu_25_S1_7G1_L20
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 60
Packing format Single pack
PED category II
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern M
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 525 mm
Total width [mm] 119 mm
Type XB37M-1
UK RoHS compliance Yes
UK RoHS exemption clause No
Vertical center porthole 1[mm] 479 mm
Vertical center porthole 2[mm] 479 mm
Vertical center porthole side 1 [mm] 479 mm
Volume per channel 1 [l] 0.085 L
Volume per channel 2 [l] 0.085 L

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality