AHQM, PN 16, DN 100, Flow rate [m³/h]: 7.60 - 38.00, Flange, Mounting version: Free

003L3606

AHQM PN16 100/90/0,3 flange flow/ret

Product details

Gross weight 46.6 Kilogram
Net weight 46.6 Kilogram
Volume 62.4 Liter
EAN 5710104028781

 

Actuator diaphragm material EPDM
Application District Heating
Cavitation factor 0.5
China RoHS compliance Out of scope
Connection types Flange
Description AHQM PN16 100/90/0,3 flange flow/ret
Diameter [mm] 100 mm
Differential pressure range [bar] [Max] 4 bar
EU RoHS compliance Yes with exemptions
Flow control Yes
Flow limitation Yes
Flow rate [m³/h] 38 m³/h
Flow rate [m³/h] [Max] 38 m³/h
Flow rate [m³/h] [Min] 7.6 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.3 bar
Function Flow controller with int. control valve
Function VSP - P No
Function VSP - Q No
Function VSP - T No
In scope of WEEE and contain batteries No
Kvs values [m³/h] 90 m³/h
Leakage rate [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure controller No
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing CV material Metal
Sealing DP material EPDM
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure None
Stem position Normally open
Stroke [mm] 15 mm
Type AHQM
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone CV material DZR CW602N (CuZn36Pb2As)
Valve cone DP material Stainless steel, mat. No. 1.4305
Valve seat material Stainless steel, mat. No. 1.4305
Valve size DN 100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality