Lockshield Valves, RLV-S, DN 15, Straight, Self-sealing, Internal thread

003L0346

Standard lockshield valve, with self-sealing tailpiece

Product details

Gross weight 0.208 Kilogram
Net weight 0.206 Kilogram
Volume 0.116 Liter
EAN 5702420095035

 

China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system G 1/2
Connection types Internal thread
Description Standard lockshield valve, with self-sealing tailpiece
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.2 m³/h
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 68c7642e-78c4-4e54-b906-f65ea47cb4ee
SCIP dossier product name RLV-S Lock shield, Sealing 2
Surface Nickel plated
Tailpiece type Self-sealing
Test pressure [bar] 16 bar
Type RLV-S
UK RoHS compliance Out of scope
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality