Flange tailpieces, PN 25, DN 25, G 1 1/4

003H6917

Tailpiece flange PN25 DN25 (G11/4)

Product details

Gross weight 2.86 Kilogram
Net weight 2.85 Kilogram
Volume 1.755 Liter
EAN 5702421545027

 

Connection size G 1 1/4
Connection types Flange
Description Tailpiece flange PN25 DN25 (G11/4)
Diameter [mm] 25 mm
For valve size DN 25
In scope of WEEE and contain batteries No
Material Steel
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances No
Type Flange tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality