Weld-on tailpieces, PN 25, DN 40, G 2

003H6912

Tailpiece weld-on PN25 DN40 (G2)

Product details

Gross weight 1 Kilogram
Net weight 1.084 Kilogram
Volume 1.326 Liter
EAN 5702421544983

 

Connection size G 2
Connection types Weld-on
Description Tailpiece weld-on PN25 DN40 (G2)
Diameter [mm] 40 mm
For valve size DN 40
In scope of WEEE and contain batteries No
Material W.Nr. 1.0308
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Weld-on tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality