Weld-on tailpieces, PN 25, DN 25, G 1 1/4

003H6910

Tailpiece weld-on PN25 DN25 (G11/4)

Product details

Gross weight 0.48 Kilogram
Net weight 0.49 Kilogram
Volume 0.324 Liter
EAN 5702421544952

 

Connection size G 1 1/4
Connection types Weld-on
Description Tailpiece weld-on PN25 DN25 (G11/4)
Diameter [mm] 25 mm
For valve size DN 25
In scope of WEEE and contain batteries No
Material W.Nr. 1.0308
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Weld-on tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality