Weld-on tailpieces, PN 25, DN 15, G 3/4

003H6908

Tailpiece weld-on PN25 DN15 (G3/4)

Product details

Gross weight 0.184 Kilogram
Net weight 0.186 Kilogram
Volume 0.238 Liter
EAN 5702421544938

 

Connection size G 3/4
Connection types Weld-on
Description Tailpiece weld-on PN25 DN15 (G3/4)
Diameter [mm] 15 mm
For valve size DN 15
In scope of WEEE and contain batteries No
Material W.Nr. 1.0308
Packing format Single pack
Packing quantity 2
Pressure class PN 25
Pressure nominal [bar] 25 bar
Product group Tailpieces
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Weld-on tailpieces

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality