7DP-310060-000061661

132L6532

NXP31006-A0T0IWG-A8B1D7B1E5+ARFIFF03+GSNT+GALR+LPC2+SPXV
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 3100 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: Line voltage meas.
D Slot: 6 programmableDI/DO
E Slot: PROFIBUS DP with Sub-D9
Manual: English
2xFrame 64 liquid cooled
B Slot: 6 programmableDI/DO

Other options according to Model code

Model code: NXP31006-A0T0IWG-A8B1D7B1E5+ARFIFF03+GSNT+GALR+LPC2+SPXV

Product details

Gross weight 361 kg
Net weight 360 kg
Volume 0 l
EAN 5714853460632

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 3100 3100 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B B1 6 programmableDI/DO
Option Slot C D7 Line voltage meas.
Option Slot D B1 6 programmableDI/DO
Option Slot E E5 PROFIBUS DP with Sub-D9
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GALR Lloyds register
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size DH64 2xFrame 64 liquid cooled
Sub family identification +SPXV Sub-configuration for VEO
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-310060
Typecode Part 2 -000061661
Salestext DH6431006-0T
Modelcode01 NXP31006-A0T0IWG-
Modelcode02 A8B1D7B1E5
Modelcode04 +ARFIFF03+GSNT
Modelcode05 +GALR
Modelcode06 +LPC2+SPXV
Calculated Net Weight [kg] 360
Calculated Gross Weight [kg] 361
Dimensions WxHxD [mm] SEE DRAWING
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-310060
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality