7DP-234060-000081427

132X0416

NXP23406-A0T0UWG-A1B4A5B5CI+APFIFF09+DLFR+GABV
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 2340 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3DI(Enc.10-24V),15/24Vout
D Slot: 3RO(NO)
E Slot: Modbus/TCP
Manual: French
2xFrame 74 liquid cooled
B Slot: AI,2AO(mA,isol),+24V/EXT

Other options according to Model code

Model code: NXP23406-A0T0UWG-A1B4A5B5CI+APFIFF09+DLFR+GABV

Product details

Gross weight 561 kg
Net weight 560 kg
Volume 0 l
EAN 5715253151441

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 2340 2340 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification U 12-pulse No choke Spare unit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B B4 AI,2AO(mA,isol),+24V/EXT
Option Slot C A5 3DI(Enc.10-24V),15/24Vout
Option Slot D B5 3RO(NO)
Option Slot E CI Modbus/TCP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLFR French
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +APFIFF09 Marine application NXP,NXS
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GABV Bureau Veritas
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size DH74 2xFrame 74 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-234060
Typecode Part 2 -000081427
Salestext DH7423406-0T
Modelcode01 NXP23406-A0T0UWG-
Modelcode02 A1B4A5B5CI
Modelcode04 +APFIFF09
Modelcode05 +DLFR+GABV
Calculated Net Weight [kg] 560
Calculated Gross Weight [kg] 561
Motor Power Low Overload [kW] 2100
Motor Power High Overload [kW] 1900
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 2127
Continuous Current (HO) [A] 1560
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-234060
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality