7DP-206050-000074291

132N4618

NXP20605-A0N0WWG-A8AFBHBHE9+LPC2
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 2060 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: 3 temp meas channels
D Slot: 3 temp meas channels
E Slot: 2-port ethernet
Manual: English
Frame 74 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP20605-A0N0WWG-A8AFBHBHE9+LPC2

Product details

Gross weight 529 kg
Net weight 528 kg
Volume 0 l
EAN 5715253086118

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 2060 2060 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification W 12-pulse w liquid cool choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B AF STO, ATEX therm
Option Slot C BH 3 temp meas channels
Option Slot D BH 3 temp meas channels
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH74 Frame 74 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-206050
Typecode Part 2 -000074291
Salestext CH7420605-0N
Modelcode01 NXP20605-A0N0WWG-
Modelcode02 A8AFBHBHE9
Modelcode06 +LPC2
Calculated Net Weight [kg] 528
Calculated Gross Weight [kg] 529
Motor Power Low Overload [kW] 1100
Motor Power High Overload [kW] 900
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 1873
Continuous Current (HO) [A] 1373
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-206050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality