7DP-170060-000083091

132X1786

NXP17006-A0T0IWG-A8B1A4B1E9+APFIFF09+GSNT+DLES+GALR+LPC2+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1700 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: 3DI (Enc.RS422), +5V/+15V
D Slot: 6 programmableDI/DO
E Slot: 2-port ethernet
Manual: Spanish
Frame 64 liquid cooled
B Slot: 6 programmableDI/DO

Other options according to Model code

Model code: NXP17006-A0T0IWG-A8B1A4B1E9+APFIFF09+GSNT+DLES+GALR+LPC2+SPXE

Product details

Gross weight 181 kg
Net weight 180 kg
Volume 0 l
EAN 5715253165806

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1700 1700 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B B1 6 programmableDI/DO
Option Slot C A4 3DI (Enc.RS422), +5V/+15V
Option Slot D B1 6 programmableDI/DO
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLES Spanish
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +APFIFF09 Marine application NXP,NXS
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GALR Lloyds register
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH64 Frame 64 liquid cooled
Sub family identification +SPXE Sub-config for ExtDeliPartner
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-170060
Typecode Part 2 -000083091
Salestext CH6417006-0T
Modelcode01 NXP17006-A0T0IWG-
Modelcode02 A8B1A4B1E9
Modelcode04 +APFIFF09+GSNT
Modelcode05 +DLES+GALR
Modelcode06 +LPC2+SPXE
Calculated Net Weight [kg] 180
Calculated Gross Weight [kg] 181
Dimensions WxHxD [mm] 746X923X375
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-170060
check if complete OK
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality