7DP-092050-000075141

132N5462

NXP09205-A0N0SWG-A1AFB4D3E2+APFIF599
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 920 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: RS232 adapt(no isol.)
E Slot: RS485 (Modbus/N2)
Manual: English
Frame 63 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP09205-A0N0SWG-A1AFB4D3E2+APFIF599

Product details

Gross weight 334 kg
Net weight 333 kg
Volume 0 l

VACON NX_

Product View (Switch) CSAPP Customer Specific Applications
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0920 920 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D D3 RS232 adapt(no isol.)
Option Slot E E2 RS485 (Modbus/N2)
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +APFIF599 Appl sw FIF599 NXP, NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-092050
Typecode Part 2 -000075141
Salestext CH6309205-0N
Modelcode01 NXP09205-A0N0SWG-
Modelcode02 A1AFB4D3E2
Modelcode04 +APFIF599
Calculated Net Weight [kg] 333
Calculated Gross Weight [kg] 334
Motor Power Low Overload [kW] 500
Motor Power High Overload [kW] 450
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 836
Continuous Current (HO) [A] 613
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-092050
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality