7DP-075060-000141887

137U1560

NXP07506-G0T0IWG-ANB1D700E3+MASG+ARFIFF03+GSNT+GACS+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 750 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,2AI,2AO,10/-10Vref,24V
C Slot: Line voltage meas.
D Slot: No board
E Slot: PROFIBUS DP
Manual: English
Frame 63 liquid cooled
B Slot: 6 programmableDI/DO

Other options according to Model code

Model code: NXP07506-G0T0IWG-ANB1D700E3+MASG+ARFIFF03+GSNT+GACS+SPXE

Product details

Gross weight 121 kg
Net weight 120 kg
Volume 0 l
EAN 5715253698786

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0750 750 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A AN 6DI,2AI,2AO,10/-10Vref,24V
Option Slot B B1 6 programmableDI/DO
Option Slot C D7 Line voltage meas.
Option Slot D 00 No board
Option Slot E E3 PROFIBUS DP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GACS China Classification Society
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification +SPXE Sub-config for ExtDeliPartner
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-075060
Typecode Part 2 -000141887
Salestext CH6307506-0T
Modelcode01 NXP07506-G0T0IWG-
Modelcode02 ANB1D700E3
Modelcode03 +MASG
Modelcode04 +ARFIFF03+GSNT
Modelcode05 +GACS
Modelcode06 +SPXE
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 700
Motor Power High Overload [kW] 600
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 682
Continuous Current (HO) [A] 500
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-075060
check if complete OK
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality