7DP-059050-000082500

132X1371

NXP05905-G0T0IWG-A1A2000000+FL26+DLCN+GACS
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 590 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: Chinese
Frame 62 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP05905-G0T0IWG-A1A2000000+FL26+DLCN+GACS

Product details

Gross weight 56 kg
Net weight 55 kg
Volume 0 l
EAN 5715253161426

VACON NX_

Product View (Switch) CSAPP Customer Specific Applications
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0590 590 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLCN Chinese
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GACS China Classification Society
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH62 Frame 62 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-059050
Typecode Part 2 -000082500
Salestext CH6205905-0T
Modelcode01 NXP05905-G0T0IWG-
Modelcode02 A1A2000000
Modelcode03 +FL26
Modelcode05 +DLCN+GACS
Calculated Net Weight [kg] 55
Calculated Gross Weight [kg] 56
Dimensions WxHxD [mm] 246X658X374
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-059050
check if complete OK
Help Counter 1
Plant from Orderline 2611
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality