7DP-050260-000082172

132X1128

NXP05026-A0T0SPG-A1AF0000E9
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 502 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 72 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP05026-A0T0SPG-A1AF0000E9

Product details

Gross weight 206 kg
Net weight 205 kg
Volume 0 l
EAN 5715253158686

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification P LiquidCooled w. nickel element
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0502 502 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH72 Frame 72 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-050260
Typecode Part 2 -000082172
Salestext CH7205026-0T
Modelcode01 NXP05026-A0T0SPG-
Modelcode02 A1AF0000E9
Calculated Net Weight [kg] 205
Calculated Gross Weight [kg] 206
Motor Power Low Overload [kW] 450
Motor Power High Overload [kW] 400
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 456
Continuous Current (HO) [A] 335
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-050260
check if complete OK
#D/C
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality