7DP-038560-000065571

132L8942

NXP03856-G0N0YWG-A1AFB200E3+FL21
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 385 Amp,IP00
Graphical panel
no EMC protection
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: PROFIBUS DP
Manual: English
Frame 72 liquid cooled
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP03856-G0N0YWG-A1AFB200E3+FL21

Product details

Gross weight 166 kg
Net weight 165 kg
Volume 0 l
EAN 5714853907007

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0385 385 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification Y 6-puls w liquid cool choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B2 1RO(NO/NC),1RO(NO),therm
Option Slot D 00 No board
Option Slot E E3 PROFIBUS DP
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH72 Frame 72 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-038560
Typecode Part 2 -000065571
Salestext CH7203856-0N
Modelcode01 NXP03856-G0N0YWG-
Modelcode02 A1AFB200E3
Modelcode03 +FL21
Calculated Net Weight [kg] 165
Calculated Gross Weight [kg] 166
Motor Power Low Overload [kW] 355
Motor Power High Overload [kW] 300
Dimensions WxHxD [mm] SEE DRAWING
Continuous Current (NO) [A] 350
Continuous Current (HO) [A] 257
ATEX Marking 1 ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-038560
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality