7DP-020860-000141884

137U1559

NXP02086-G0T0IWG-ANB10000E3+DCD3+ADFIF101+GSNT+GACS+SPXE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 208 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,2AI,2AO,10/-10Vref,24V
C Slot: No board
D Slot: No board
E Slot: PROFIBUS DP
Manual: English
Frame 61 liquid cooled
B Slot: 6 programmableDI/DO

Other options according to Model code

Model code: NXP02086-G0T0IWG-ANB10000E3+DCD3+ADFIF101+GSNT+GACS+SPXE

Product details

Gross weight 56 kg
Net weight 55 kg
Volume 0 l
EAN 5715253698779

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0208 208 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification I INU, no charging circuit
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A AN 6DI,2AI,2AO,10/-10Vref,24V
Option Slot B B1 6 programmableDI/DO
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E E3 PROFIBUS DP
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +DCD3 DC/DC converter; Uout,max>75%
Application +ADFIF101 Appl sw ADFIF101 NXP, NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval +GACS China Classification Society
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH61 Frame 61 liquid cooled
Sub family identification +SPXE Sub-config for ExtDeliPartner
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-020860
Typecode Part 2 -000141884
Salestext CH6102086-0T
Modelcode01 NXP02086-G0T0IWG-
Modelcode02 ANB10000E3
Modelcode03 +DCD3
Modelcode04 +ADFIF101+GSNT
Modelcode05 +GACS
Modelcode06 +SPXE
Calculated Net Weight [kg] 55
Calculated Gross Weight [kg] 56
Motor Power Low Overload [kW] 200
Motor Power High Overload [kW] 160
Dimensions WxHxD [mm] 246X658X374
Continuous Current (NO) [A] 189
Continuous Current (HO) [A] 139
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-020860
check if complete OK
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality