7DA-164050-000074759

132N5047

NXA16405-A0T02WG-A1A2D7B5E9+MASG+ARFIFF03
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 1640 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 64 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA16405-A0T02WG-A1A2D7B5E9+MASG+ARFIFF03

Product details

Gross weight 181 kg
Net weight 180 kg
Volume 0 l
EAN 5715253090511

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1640 1640 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D B5 3RO(NO)
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH64 Frame 64 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-164050
Typecode Part 2 -000074759
Salestext CH6416405-0T
Modelcode01 NXA16405-A0T02WG-
Modelcode02 A1A2D7B5E9
Modelcode03 +MASG
Modelcode04 +ARFIFF03
Calculated Net Weight [kg] 180
Calculated Gross Weight [kg] 181
Motor Power Low Overload [kW] 1005
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 746X923X375
Continuous Current (NO) [A] 1491
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-164050
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality