7DA-082050-000074895

132N5203

NXA08205-A0T02WG-A1A2B5D2EC+FL23+ARFIFF05+DLDE+LPC2
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 820 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3RO(NO)
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: EtherCAT
Manual: German
Frame 63 liquid cooled
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA08205-A0T02WG-A1A2B5D2EC+FL23+ARFIFF05+DLDE+LPC2

Product details

Gross weight 121 kg
Net weight 120 kg
Volume 0 l
EAN 5715253092164

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0820 820 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B5 3RO(NO)
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E EC EtherCAT
Firmware language package +FL23 UK,NL,DE,FR,ITWestEurII
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLDE German
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF05 AFE II application NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH63 Frame 63 liquid cooled
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-082050
Typecode Part 2 -000074895
Salestext CH6308205-0T
Modelcode01 NXA08205-A0T02WG-
Modelcode02 A1A2B5D2EC
Modelcode03 +FL23
Modelcode04 +ARFIFF05
Modelcode05 +DLDE
Modelcode06 +LPC2
Calculated Net Weight [kg] 120
Calculated Gross Weight [kg] 121
Motor Power Low Overload [kW] 502
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 505X923X375
Continuous Current (NO) [A] 745
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-082050
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality