7DP-075060-000114773

137H8208

NXP07506-G0T0SSG-A1A2D70000+FL26+MASG+ARFIFF03+DNOT+GNKC+GNUA
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 750 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: No board
E Slot: No board
Manual: English
2xFrame 10
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP07506-G0T0SSG-A1A2D70000+FL26+MASG+ARFIFF03+DNOT+GNKC+GNUA

Product details

Gross weight 415 kg
Net weight 414 kg
Volume 0 l
EAN 5715253451480

VACON NX_

Product View (Switch) CSAPP Customer Specific Applications
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0750 750 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSWP Wooden packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GNKC No Korean Approval
Ukrainian Approval +GNUA No Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR12 2xFrame 10
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-075060
Typecode Part 2 -000114773
Salestext FR1207506-0T
Modelcode01 NXP07506-G0T0SSG-
Modelcode02 A1A2D70000
Modelcode03 +FL26+MASG
Modelcode04 +ARFIFF03
Modelcode05 +DNOT
Modelcode06 +GNKC+GNUA
Calculated Net Weight [kg] 414
Calculated Gross Weight [kg] 415
Motor Power Low Overload [kW] 710
Motor Power High Overload [kW] 630
Continuous Current (NO) [A] 750
Continuous Current (HO) [A] 650
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-075060
check if complete OK
Help Counter 1
Plant from Orderline G103
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality