7DI-010060-000082915

132X1683

NXI01006-A0T0CSV-A1A2000000+DCD3+ADFIF101
Vacon NXI Inverter Unit
525 – 690 Vac (640-1100 Vdc), 100 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 08
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXI01006-A0T0CSV-A1A2000000+DCD3+ADFIF101

Product details

Gross weight 49 kg
Net weight 48 kg
Volume 0 l
EAN 5715253164700

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXI NXI Inverter Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0100 100 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification C INU w. integr. charg. circuit
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license +DCD3 DC/DC converter; Uout,max>75%
Application +ADFIF101 Appl sw ADFIF101 NXP, NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR08 Frame 08
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DI-010060
Typecode Part 2 -000082915
Salestext FR0801006-0T
Modelcode01 NXI01006-A0T0CSV-
Modelcode02 A1A2000000
Modelcode03 +DCD3
Modelcode04 +ADFIF101
Calculated Net Weight [kg] 48
Calculated Gross Weight [kg] 49
Motor Power Low Overload [kW] 90
Motor Power High Overload [kW] 75
Dimensions WxHxD [mm] 288X758X344
Continuous Current (NO) [A] 100
Continuous Current (HO) [A] 80
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DI-010060
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality