7DN-065060-000038283

132H5766

NXN06506-X0T0NSV-0000000000+FL26
Vacon Rectifier Unit
525 – 690 Vac (640-1100 Vdc), 650 Amp,IP00
No local control panel (NXN)
IEC61800-3 for IT networks
No Brake
A Slot: No board
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 09 INU
B Slot: No board

Other options according to Model code

Model code: NXN06506-X0T0NSV-0000000000+FL26

Product details

Gross weight 67 kg
Net weight 66 kg
Volume 0 l
EAN 5714853348145

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXN Rectifier Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0650 650 Amp
Control Keypad X No local control panel (NXN)
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification N 6-puls No choke for Spare unit
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A 00 No board
Option Slot B 00 No board
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNN00 No system sw in NXN
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI09 Frame 09 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DN-065060
Typecode Part 2 -000038283
Salestext FI0906506-0T
Modelcode01 NXN06506-X0T0NSV-
Modelcode02 0000000000
Modelcode03 +FL26
Calculated Net Weight [kg] 65
Calculated Gross Weight [kg] 66
Dimensions WxHxD [mm] 239X1030X372
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DN-065060
check if complete OK
#D/C
Help Counter 1
Plant from Orderline 2611
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality