7DA-130050-000082496

132X1366

NXA13005-G0T02SG-A9A2D7B5EC+FL26+ARFIF106+DLCN
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 1300 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 with 2,5mm2 conn.
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: EtherCAT
Manual: Chinese
Frame 13 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA13005-G0T02SG-A9A2D7B5EC+FL26+ARFIF106+DLCN

Product details

Gross weight 293 kg
Net weight 292 kg
Volume 0 l
EAN 5715253161372

VACON NX_

Product View (Switch) CSAPP Customer Specific Applications
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 1300 1300 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A9 OPTA1 with 2,5mm2 conn.
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D B5 3RO(NO)
Option Slot E EC EtherCAT
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLCN Chinese
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIF106 Grid Conv with codes NXA,NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI13 Frame 13 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-130050
Typecode Part 2 -000082496
Salestext FI1313005-0T
Modelcode01 NXA13005-G0T02SG-
Modelcode02 A9A2D7B5EC
Modelcode03 +FL26
Modelcode04 +ARFIF106
Modelcode05 +DLCN
Calculated Net Weight [kg] 292
Calculated Gross Weight [kg] 293
Motor Power Low Overload [kW] 874
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 708X1030X553
Continuous Current (NO) [A] 1300
Continuous Current (HO) [A] 1150
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-130050
check if complete OK
Help Counter 1
Plant from Orderline 2611
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality