7DA-046050-000074760

132N5048

NXA04605-A0T02SG-A1A200B5E9
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 10 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA04605-A0T02SG-A1A200B5E9

Product details

Gross weight 101 kg
Net weight 100 kg
Volume 0 l
EAN 5715253090528

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0460 460 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D B5 3RO(NO)
Option Slot E E9 2-port ethernet
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +ARFIFF02 AFE application NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI10 Frame 10 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-046050
Typecode Part 2 -000074760
Salestext FI1004605-0T
Modelcode01 NXA04605-A0T02SG-
Modelcode02 A1A200B5E9
Calculated Net Weight [kg] 97
Calculated Gross Weight [kg] 98
Motor Power Low Overload [kW] 309
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 239X1030X552
Continuous Current (NO) [A] 460
Continuous Current (HO) [A] 385
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-046050
check if complete OK
#D/C
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901
ECCN US 3A999.a
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality