7DA-026150-000051055

132L0847

NXA02615-A0T02SG-A1A2D700E6+FL24+GRID+ARFIF106+DLCZ
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 261 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: No board
E Slot: CANopen
Manual: Czech
Frame 09 INU
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXA02615-A0T02SG-A1A2D700E6+FL24+GRID+ARFIF106+DLCZ

Product details

Gross weight 68 kg
Net weight 67 kg
Volume 0 l
EAN 5714853400973

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0261 261 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C D7 Line voltage meas.
Option Slot D 00 No board
Option Slot E E6 CANopen
Firmware language package +FL24 UK,EE,PL,CZ,DE;CentEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLCZ Czech
System Firmware +FNP02 System software NXP
Software license +GRID +UGRD & +GRDC
Application +ARFIF106 Grid Conv with codes NXA,NXI
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FI09 Frame 09 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-026150
Typecode Part 2 -000051055
Salestext FI0902615-0T
Modelcode01 NXA02615-A0T02SG-
Modelcode02 A1A2D700E6
Modelcode03 +FL24+GRID
Modelcode04 +ARFIF106
Modelcode05 +DLCZ
Calculated Net Weight [kg] 67
Calculated Gross Weight [kg] 68
Motor Power Low Overload [kW] 175
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 239X1030X372
Continuous Current (NO) [A] 261
Continuous Current (HO) [A] 205
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DA-026150
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU X.A.I.003
ECCN US 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality