FC-103P75KT4P66H2XGCXXXSXXXXAXBXCXXXXDX

132L6209

Frequency converter
FC-103P75KT4P66H2XGCXXXSXXXXAXBXCXXXXDX
VLT® Refrigeration Drive FC-103
75 KW / 100 HP, Three phase
380 - 480 VAC, IP66 / NAME 4X Backplate
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, No D option
Frame: C2
Other options according to Model code

Model code: FC-103P75KT4P66H2XGCXXXSXXXXAXBXCXXXXDX

Product details

Gross weight 57.45 kg
Net weight 55.95 kg
Volume 228.095 l
EAN 5714853457533

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P75K 75 KW / 100 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P66 IP66 / NAME 4X Backplate
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P75KT4P66H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Height [mm] 770,0
Width w/ no C options [mm] 370,0
Depth [mm] 335,0
Depth with Option A/B [mm] 335,0
Power Loss NO [W] 1384
Power Loss NO [W] 1384
Calculated Gross Weight [kg] 62.2
Calculated Net Weight [kg] 61.9
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P75KT4P66H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality