FC-103P75KT4P55H1XGCXXXSXXXXAQBXCXXXXD0

132N4107

Frequency converter
FC-103P75KT4P55H1XGCXXXSXXXXAQBXCXXXXD0
VLT® Refrigeration Drive FC-103
75 KW / 100 HP, Three phase
380 - 480 VAC, IP55 / Type12 Backplate
RFI filter Class A1 / B
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Modbus TCP MCA 122, No B Option
No C1 option, 24V DC backup
Frame: C2
Other options according to Model code

Model code: FC-103P75KT4P55H1XGCXXXSXXXXAQBXCXXXXD0

Product details

Gross weight 62.2 kg
Net weight 61.9 kg
Volume 228.095 l
EAN 5715253080369

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P75K 75 KW / 100 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AQ Modbus TCP MCA 122
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size C2 C2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P75KT4P55H1XGC
Typecode Part 2 XXXSXXXXAQBXCXXXXD0
Power 110% (NO) [KW] 75
Height [mm] 770,0
Width w/ no C options [mm] 370,0
Depth [mm] 335,0
Depth with Option A/B [mm] 335,0
kVA 102
Power Loss NO [W] 1384
Power Loss NO [W] 1384
Continuous Current (NO) [A] 147
Intermittent Current (NO) [A] 162
Continuous Current (NO) [A] 130
Intermittent Current (NO) [A] 143
Calculated Gross Weight [kg] 62.2
Calculated Net Weight [kg] 61.9
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P75KT4P55H1XGC
Modelcode02 XXXSXXXXAQBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality