FC-103P4K0T4Z55H1TXXXXXSXXXXAZBXCXXXXDX

132L0818

Frequency converter
FC-103P4K0T4Z55H1TXXXXXSXXXXAZBXCXXXXDX
VLT® Refrigeration Drive FC-103
4.0 KW / 5.0 HP, Three phase
380 - 480 VAC, IP55 / Type 12 A4 Frame
RFI filter Class A1 / B
Safe Stop
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
AK-LonWorks MCA 107, No B Option
No C1 option, No D option
Frame: A4
Other options according to Model code

Model code: FC-103P4K0T4Z55H1TXXXXXSXXXXAZBXCXXXXDX

Product details

Gross weight 9.13 kg
Net weight 8.36 kg
Volume 52.36 l
EAN 5714853401123

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P4K0 4.0 KW / 5.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Z55 IP55 / Type 12 A4 Frame
RFI Filter H1 RFI filter Class A1 / B
Brake - Safe Stop T Safe Stop
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AZ AK-LonWorks MCA 107
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P4K0T4Z55H1TXX
Typecode Part 2 XXXSXXXXAZBXCXXXXDX
Power 110% (NO) [KW] 4
Height [mm] 390,0
Width w/ no C options [mm] 200,0
Depth [mm] 175,0
Depth with Option A/B [mm] 175,0
kVA 6.93
Power Loss NO [W] 124
Power Loss NO [W] 124
Continuous Current (NO) [A] 10
Intermittent Current (NO) [A] 11
Continuous Current (NO) [A] 8.2
Intermittent Current (NO) [A] 9.02
Calculated Gross Weight [kg] 9.2
Calculated Net Weight [kg] 8.9
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P4K0T4Z55H1TXX
Modelcode02 XXXSXXXXAZBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality