FC-103P37KT4E20H2TGXXXXSXXXXAQBXCXXXXDX

132N4722

Frequency converter
FC-103P37KT4E20H2TGXXXXSXXXXAQBXCXXXXDX
VLT® Refrigeration Drive FC-103
37 KW / 50 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A2
Safe Stop
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Modbus TCP MCA 122, No B Option
No C1 option, No D option
Frame: B4
Other options according to Model code

Model code: FC-103P37KT4E20H2TGXXXXSXXXXAQBXCXXXXDX

Product details

Gross weight 22.8 kg
Net weight 22.5 kg
Volume 144.67 l
EAN 5715253087160

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P37K 37 KW / 50 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AQ Modbus TCP MCA 122
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B4 B4
Product Catalog GLBL GLOBAL (STANDARD)
Typecode Part 1 FC-103P37KT4E20H2TGX
Typecode Part 2 XXXSXXXXAQBXCXXXXDX
Power 110% (NO) [KW] 37
Height [mm] 520,0
Width w/ no C options [mm] 230,0
Depth [mm] 242,0
Depth with Option A/B [mm] 242,0
kVA 50.6
Power Loss NO [W] 739
Power Loss NO [W] 739
Continuous Current (NO) [A] 73
Intermittent Current (NO) [A] 80.3
Continuous Current (NO) [A] 65
Intermittent Current (NO) [A] 71.5
Calculated Gross Weight [kg] 22.8
Calculated Net Weight [kg] 22.5
ECCN EU X.A.I.003
ECCN US 3A999
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P37KT4E20H2TGX
Modelcode02 XXXSXXXXAQBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality